Reflective Photomicrosensor with Sensitivity Adjuster (Non-modulated)
Image
| Type |
Vertical type |
|---|---|
| Luminous method |
Non-modulated |
| Sensing method |
Reflective |
| Sensing distance |
White paper 15 x 15 mm (Reflection factor: 90%): 1 to 5 mm |
| Control output (Output type) |
NPN open collector output |
| Operation mode |
Dark-ON/Light-ON (selectable) |
| Connection method |
Connector type |
As of July 25, 2024
| Type | Vertical type | |
|---|---|---|
| Luminous method | Non-modulated | |
| Sensing method | Reflective | |
| Sensing distance | White paper 15 x 15 mm (Reflection factor: 90%): 1 to 5 mm | |
| Operation mode | Dark-ON/Light-ON (selectable) | |
| Standard sensing object | Transparent or opaque, 15 x 15 mm min. | |
| Differential distance elements | Sensing distance of 3 mm, horizontally: 0.5 mm | |
| Light source (Peak wavelength) | GaAs infrared LED (940 nm) | |
| Indicator | Light indicator (red) | |
| Power supply voltage | 5 to 24 VDC ±10% ripple (p-p) 10 % max. | |
| Current consumption | 40 mA | |
| Control output | Output type | NPN open collector output | Load power supply voltage | 5 to 24 VDC | Load curren | 100 mA max. | Residual voltage | at 100 mA load current: 0.8 V max. at 40 mA load current: 0.4 V max. |
| Response frequency elements | 50 Hz min. Average value: 500 Hz | |
| Illumination on the surface receiver | Fluorescent light: 1500 lx max. | |
| Ambient temperature | Operating: -25 to 55 ℃ Storage: -30 to 80 ℃ | |
| Ambient humidity | Operating: 5 to 85 % Storage: 5 to 95 % | |
| Vibration resistance | Destruction: 20 to 2000 Hz, peak acceleration 100 m/s2, 1.5-mm double amplitude 2 h each in X, Y, and Z directions (4 min periods) | |
| Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | |
| Degree of protection | IP50 | |
| Connection method | Connector type (Direct soldering possible) | |
| Weight | Approx. 3.5 g (including screwdriver for adjustment) | |
| Material | Case: Polybutylene terephthalate (PBT) Emitter/Receiver: Polycarbonate (PC) | |
| Accessories | Adjustment Driver | |
As of July 25, 2024
As of July 25, 2024

Terminal array

As of July 25, 2024
As of July 25, 2024
Output circuit

Timing chart

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
Series