Solid State Relays G3[]-VD
Image
| Product classification |
Relay compatible |
|---|---|
| Zero cross function |
None |
| Operating indicator |
Equipped |
| Rated voltage |
24 VDC |
| Rated load voltage |
100 to 240 VAC |
| Load current |
0.1 to 3 A (at 40 ℃) |
| Terminal structure |
Plug-in terminal |
As of November 15, 2024
| Product classification | Relay compatible | |
|---|---|---|
| Isolation method | Phototriac | |
| Zero cross function | None | |
| Operating indicator | Equipped | |
| Terminal structure | Plug-in terminal | |
| Mounting | Socket | |
| Input | Rated voltage | 24 VDC | Operating voltage range | 19.2 to 28.8 VDC | Input impedance | 2 kΩ±20% | Operate voltage | 19.2 V max.DC | Release voltage | 1 V min.DC |
| Output | Rated load voltage | 100 to 240 VAC | Load voltage range | 75 to 264 VAC | Load current | 0.1 to 3 A (at 40 ℃) | Inrush current resistivity | 45 A (60 Hz 1 cycle) |
| Operate time | 1 ms max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1 ms max. |
| Output ON voltage drop | 1.6 V max. (RMS) |
| Leakage current | 2.5 mA max. (at 100 VAC) 5 mA max. (at 200 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2000 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 50 g |
| Other feature | Certified by UL, CSA, and EN (VDE) |
| Connecting socket | PT08/ PTF08A/ PT08-0/ PT08QN/ PTF-08-PU/ PTFZ-08-E |
As of November 15, 2024
As of November 15, 2024

As of November 15, 2024
As of November 15, 2024
Terminal arrangement and internal connection

As of November 15, 2024
As of November 15, 2024
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

As of November 15, 2024
Series