Rectangular Standard Proximity Sensor


Inductive type, Unshielded, AC 2-wire models, Sensing distance 5 mm, Operation mode NC, AC 2-wire models, Pre-wired models(2 m)

Type Unshielded
Sensing method Inductive type
Sensing distance 5 mm-10% to +10%
Setting distance 0 to 4 mm
Operation mode NC

Item list of TL-N / -Q

  • Ratings/Performance
Sensing methodInductive type
Sensing distance5 mm-10% to +10%
Setting distance0 to 4 mm
Differential distance15% Max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 30 x 30 x 1 mm
Power supply voltage100 to 220 VAC
Operating voltage range90 to 250VAC
Control output (Output type)AC 2-wire models
Control output (Switching capacity)10 to 200 mA
IndicatorOperation indicator (red)
Operation modeNC
Sensitivity setting-
Self-diagnostic output-
Protective circuitSurge suppressor
Standard or Different frequencyStandard
Ambient temperatureOperating: -25 to 70 ℃
Storage: -25 to 70 ℃
Ambient humidityOperating: 35 to 95%RH
Storage: 3595%RH
Temperature influence+/- 10% Max. of sensing distance in temperature range of -25 to +70 CEL
(As the basis for sensing distance of 23 CEL)
Voltage influence+/- 1% Max. of sensing distance in rated voltage range +/- 10%.
(As the basis for sensing distance at standard power voltage)
Insulation resistance50 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength2000 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 10 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP67
Connection methodPre-wired models(Cable length: 2 m)
Weight (Packed state)approx. 145 g
Material (case)Heat-resistant ABS resin
Material (sensing surface)Heat-resistant ABS resin
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Sensing range

  • Residual voltage

  • Sensing distance vs. size and material of sensing object


Rectangular Standard Proximity Sensor

TL-N / -Q

about this Product