High-temperature Basic Switch
Image
| Actuator |
Hinge lever |
|---|---|
| Contact form |
SPDT (Single-Pole, Double-Throw type) |
| Terminal |
Screw terminal (M3.5) |
| Degree of protection |
IP00 |
As of July 25, 2024
| Actuator | Hinge lever Stainless steel lever Radius of curvature: R63.5 |
|---|---|
| Contact form | SPDT (Single-Pole, Double-Throw type) Rivet Pt |
| Contact gap (standard value) | 0.5 mm |
| Terminal | Screw terminal (M3.5) |
| Load | General load |
| Ratings (AC) Non-Inductive load | Resistive load: 1 A at 125 VAC, 1 A at 250 VAC Lamp load (NC): 0.9 A at 125 VAC, 0.45 A at 250 VAC Lamp load (NO): 0.45 A at 125 VAC, 0.3 A at 250 VAC Inductive load: 1 A at 125 VAC, 1 A at 250 VAC Motor load (NC): 1.5 A at 125 VAC, 0.45 A at 250 VAC Motor load (NO): 0.75 A at 125 VAC, 0.3 A at 250 VAC |
| Ratings (DC) Non-Inductive load | Resistive load: 1 A at 8 VDC, 1 A at 14 VDC, 1 A at 30 VDC, 0.4 A at 125 VDC Lamp load (NC): 0.9 A at 8 VDC, 0.9 A at 14 VDC, 0.9 A at 30 VDC, 0.05 A at 125 VDC Lamp load (NO): 0.45 A at 8 VDC, 0.45 A at 14 VDC, 0.45 A at 30 VDC, 0.05 A at 125 VDC Inductive load: 1 A at 8 VDC, 1 A at 14 VDC, 1 A at 30 VDC, 0.4 A at 125 VDC Motor load: 1.5 A at 8 VDC, 1.5 A at 14 VDC, 1.5 A at 30 VDC, 0.05 A at 125 VDC |
| Inrush current | NC: 9 A max. NO: 4.5 A max. |
| Ambient temperature | -65 to 400 ℃ (with no freezing or condensation) |
| Ambient humidity | 85 %RH max. |
| Permissible operating frequency | Electrical: 20 operations / 1 minute max. Mechanical: 60 operations / 1 min max. |
|---|---|
| Contact resistance (Initial value) | 100 mΩ max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min |
| Durability | Electrical: 50,000 operations min. Mechanical: 100,000 operations min. |
| Degree of protection | IP00 |
| Degree of protection against electric shock | Class I |
| Malfunction: 10 to 55 Hz, 1.5 mm double amplitude | |
| Destruction: 500 m/s2 max. |
| Operating Force (OF) | Standard value 0.98 N max. |
|---|---|
| Release Force (RF) | Standard value 0.14 N min. |
| Pre-Travel (PT) | Standard value 3.5 mm max. |
| Over-Travel (OT) | Standard value 4.6 mm min. |
| Movement Differential (MD) | Standard value 1.3 mm max. |
| Operating Position (OP) | Standard value 16.8 to 19.2 mm |
As of July 25, 2024
As of July 25, 2024
Screw mounting hole dimensions

As of July 25, 2024
As of July 25, 2024
As of July 25, 2024