General-purpose Basic Switch
Actuator |
Panel mount cross roller plunger |
---|---|
Contact form |
SPDT (Single-Pole, Double-Throw type) |
Terminal |
Solder terminal |
Rated current |
10 A |
Degree of protection |
IP00 |
As of March 13, 2024
Actuator | Panel mount cross roller plunger 12.7 dia. x 4.8 Stainless steel roller |
---|---|
Contact form | SPDT (Single-Pole, Double-Throw type) Ag |
Contact gap (standard value) | 0.9 mm |
Terminal | Solder terminal |
Load | General load |
Rated current | 10 A |
Ratings (DC) Non-Inductive load | Resistive load: 10 A at 8 VDC, 10 A at 14 VDC, 10 A at 30 VDC, 10 A at 125 VDC, 3 A at 250 VDC Lamp load (NC): 3 A at 8 VDC, 3 A at 14 VDC, 3 A at 30 VDC, 3 A at 125 VDC, 1.5 A at 250 VDC Lamp load (NO): 1.5 A at 8 VDC, 1.5 A at 14 VDC, 1.5 A at 30 VDC, 1.5 A at 125 VDC, 0.75 A at 250 VDC Inductive load (NC): 10 A at 8 VDC, 10 A at 14 VDC, 10 A at 30 VDC, 7.5 A at 125 VDC, 2 A at 250 VDC Inductive load (NO): 10 A at 8 VDC, 10 A at 14 VDC, 10 A at 30 VDC, 6 A at 125 VDC, 1.5 A at 250 VDC Motor load (NC): 5 A at 8 VDC, 5 A at 14 VDC, 5 A at 30 VDC, 5 A at 125 VDC, 2 A at 250 VDC Motor load (NO): 2.5 A at 8 VDC, 2.5 A at 14 VDC, 2.5 A at 30 VDC, 2.5 A at 125 VDC, 1.5 A at 250 VDC |
Inrush current | NC: 30 A max. NO: 15 A max. |
Ambient temperature | -25 to 80 ℃ (with no freezing or condensation) |
Ambient humidity | 35 to 85 % |
Permissible operating frequency | Electrical: 20 operations / 1 minute max. Mechanical: 240 operations / 1 minute max. |
---|---|
Contact resistance (Initial value) | 15 mΩ max. |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between each terminal of the same polarities: 1,500 VAC 50/60 Hz 1 min Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min |
Durability | Electrical: 100,000 operations min. Mechanical: 1,000,000 operations min. |
Degree of protection | IP00 |
Degree of protection against electric shock | Class I |
Proof tracking index(PTI) | 175 |
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (Malfunction: 1 ms max.) | |
Destruction: 1000 m/s2 |
Operating Force (OF) | Standard value 5 N max. |
---|---|
Release Force (RF) | Standard value 1.12 N min. |
Pre-Travel (PT) | Standard value 0.9 mm max. |
Over-Travel (OT) | Standard value 3.6 mm min. |
Movement Differential (MD) | Standard value 0.18 mm max. |
Operating Position (OP) | Standard value 32.2 to 34.6 mm |
As of March 13, 2024
As of March 13, 2024
Mounting hole dimensions
Screw mounting hole dimensions
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024