General-purpose Basic Switch
Image
Actuator |
Short spring plunger |
---|---|
Type |
High sensitivity |
Contact form |
SPDT |
Terminal |
Solder terminal |
Rated current |
0.1 A |
Degree of protection |
IP00 |
As of September 4, 2025
Actuator | Short spring plunger 7.15 dia. Stainless steel plunger |
---|---|
Type | High sensitivity |
Contact form | SPDT Single crossbar Au alloy |
Contact gap (standard value) | 0.25 mm |
Terminal | Solder terminal |
Load | Micro load |
Rated current | 0.1 A |
Ratings (AC) Non-Inductive load | Resistive load: 0.1 A at 125 VAC |
Ratings (DC) Non-Inductive load | Resistive load: 0.1 A at 8 VDC, 0.1 A at 14 VDC, 0.1 A at 30 VDC |
Inrush current | NC: 0.1 A max. NO: 0.1 A max. |
Ambient temperature | -25 to 80 ℃ (with no icing) |
Ambient humidity | 35 to 85 % |
Speed of permissible operation | 0.01 mm/s to 1 m/s |
---|---|
Permissible operating frequency | Electrical: 20 operations / 1 minute max. Mechanical: 240 operations / 1 minute max. |
Contact resistance (Initial value) | 50 mΩ max. |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between each terminal of the same polarities: 600 VAC 50/60 Hz for 1 min Between live-metallic part and ground: 2,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min |
Durability | Electrical: 500,000 operations min. Mechanical: 10 million operations min. |
Degree of protection | IP00 |
Degree of protection against electric shock | Class I |
Proof tracking index(PTI) | 175 |
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (Malfunction: 1 ms max.) | |
Destruction: 1000 m/s2 |
Operating Force (OF) | Standard value 2.45 N max. |
---|---|
Release Force (RF) | Standard value 0.78 N min. |
Pre-Travel (PT) | Standard value 0.5 mm max. |
Over-Travel (OT) | Standard value 1.6 mm min. |
Movement Differential (MD) | Standard value 0.05 mm max. |
Operating Position (OP) | Standard value 21 to 22 mm |
As of September 4, 2025
As of September 4, 2025
Screw mounting hole dimensions
As of September 4, 2025
As of September 4, 2025
As of September 4, 2025
As of September 4, 2025
As of September 4, 2025