General-purpose Basic Switch
Image
| Actuator |
Short hinge roller lever |
|---|---|
| Type |
High sensitivity |
| Contact form |
SPDT |
| Terminal |
Screw terminal (M4) |
| Rated current |
0.1 A |
| Degree of protection |
Equivalent to IP62 (excluding the terminals on terminal models) |
As of September 4, 2025
| Actuator | Short hinge roller lever 9.5 dia. x 4 Stainless steel lever, Plastic roller Radius of curvature: R26.6 |
|---|---|
| Type | High sensitivity |
| Contact form | SPDT Single crossbar Au alloy |
| Contact gap (standard value) | 0.25 mm |
| Terminal | Screw terminal (M4) |
| Load | Micro load |
| Rated current | 0.1 A |
| Ratings (AC) Non-Inductive load | Resistive load: 0.1 A at 125 VAC |
| Ratings (DC) Non-Inductive load | Resistive load: 0.1 A at 8 VDC, 0.1 A at 14 VDC, 0.1 A at 30 VDC |
| Inrush current | NC: 0.1 A max. NO: 0.1 A max. |
| Ambient temperature | -15 to 80 ℃ (with no icing) |
| Ambient humidity | 35 to 95 % |
| Permissible operating frequency | Electrical: 20 operations / 1 minute max. Mechanical: 240 operations / 1 minute max. |
|---|---|
| Contact resistance (Initial value) | 50 mΩ max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between each terminal of the same polarities: 600 VAC 50/60 Hz for 1 min Between live-metallic part and ground: 2,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min |
| Durability | Electrical: 500,000 operations min. Mechanical: 10 million operations min. |
| Degree of protection | Drip-proof type Equivalent to IP62 (excluding the terminals on terminal models) |
| Degree of protection against electric shock | Class I |
| Proof tracking index(PTI) | 175 |
| Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (Malfunction: 1 ms max.) | |
| Destruction: 1000 m/s2 |
| Operating Force (OF) | Standard value 1.96 N max. |
|---|---|
| Release Force (RF) | Standard value 0.27 N min. |
| Over-Travel (OT) | Standard value 2.4 mm min. |
| Movement Differential (MD) | Standard value 0.8 mm max. |
| Free Position (FP) | Standard value 32.9 mm max. |
| Operating Position (OP) | Standard value 29.8 to 30.6 mm |
As of September 4, 2025
As of September 4, 2025
Screw mounting hole dimensions

As of September 4, 2025
As of September 4, 2025

As of September 4, 2025
As of September 4, 2025

As of September 4, 2025