General-purpose Basic Switch
Actuator |
Hinge lever |
---|---|
Type |
High sensitivity |
Contact form |
SPDT |
Terminal |
Solder terminal |
Rated current |
15 A |
Degree of protection |
IP00 |
As of March 13, 2024
Actuator | Hinge lever Stainless steel lever Radius of curvature: R63.5 low OF |
---|---|
Type | High sensitivity |
Contact form | SPDT Rivet Ag |
Contact gap (standard value) | 0.25 mm |
Terminal | Solder terminal |
Load | General load |
Rated current | 15 A |
Ratings (AC) Non-Inductive load | Resistive load: 15 A at 125 VAC, 15 A at 250 VAC, 10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC, 2.5 A at 250 VAC, 1.5 A at 500 VAC Lamp load (NO): 1.5 A at 125 VAC, 1.25 A at 250 VAC, 0.75 A at 500 VAC Inductive load: 15 A at 125 VAC, 15 A at 250 VAC, 6 A at 500 VAC Motor load (NC): 5 A at 125 VAC, 3 A at 250 VAC, 1.5 A at 500 VAC Motor load (NO): 2.5 A at 125 VAC, 1.5 A at 250 VAC, 0.75 A at 500 VAC |
Ratings (DC) Non-Inductive load | Resistive load: 15 A at 8 VDC, 15 A at 14 VDC, 2 A at 30 VDC, 0.4 A at 125 VDC, 0.2 A at 250 VDC Lamp load (NC): 3 A at 8 VDC, 3 A at 14 VDC, 2 A at 30 VDC, 0.4 A at 125 VDC, 0.2 A at 250 VDC Lamp load (NO): 1.5 A at 8 VDC, 1.5 A at 14 VDC, 1.4 A at 30 VDC, 0.4 A at 125 VDC, 0.2 A at 250 VDC Inductive load: 15 A at 8 VDC, 10 A at 14 VDC, 1 A at 30 VDC, 0.03 A at 125 VDC, 0.02 A at 250 VDC Motor load (NC): 5 A at 8 VDC, 5 A at 14 VDC, 1 A at 30 VDC, 0.03 A at 125 VDC, 0.02 A at 250 VDC Motor load (NO): 2.5 A at 8 VDC, 2.5 A at 14 VDC, 1 A at 30 VDC, 0.03 A at 125 VDC, 0.02 A at 250 VDC |
Inrush current | NC: 30 A max. NO: 15 A max. |
Ambient temperature | -25 to 80 ℃ (with no icing) |
Ambient humidity | 35 to 85 % |
Permissible operating frequency | Electrical: 20 operations / 1 minute max. Mechanical: 240 operations / 1 minute max. |
---|---|
Contact resistance (Initial value) | 15 mΩ max. |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between each terminal of the same polarities: 600 VAC 50/60 Hz for 1 min Between live-metallic part and ground: 2,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min |
Durability | Electrical: 500,000 operations min. Mechanical: 10 million operations min. |
Degree of protection | IP00 |
Degree of protection against electric shock | Class I |
Proof tracking index(PTI) | 175 |
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (Malfunction: 1 ms max.) | |
Destruction: 1000 m/s2 |
Operating Force (OF) | Standard value 0.66 N max. |
---|---|
Release Force (RF) | Standard value 0.14 N min. |
Over-Travel (OT) | Standard value 5.6 mm min. |
Movement Differential (MD) | Standard value 0.63 mm max. |
Free Position (FP) | Standard value 27.4 mm max. |
Operating Position (OP) | Standard value 18.2 to 19.8 mm |
As of March 13, 2024
As of March 13, 2024
Screw mounting hole dimensions
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024