General-purpose Basic Switch
Image
| Actuator |
Pin plunger |
|---|---|
| Contact form |
SPDT |
| Terminal |
Molded terminal |
| Rated current |
15 A |
| Degree of protection |
Equivalent to IP62 (excluding the terminals on terminal models) |
As of September 4, 2025
| Actuator | Pin plunger 3.9 dia. Stainless-steel plunger |
|---|---|
| Contact form | SPDT Rivet Ag |
| Contact gap (standard value) | 0.5 mm |
| Terminal | Molded terminal |
| Load | General load |
| Rated current | 15 A |
| Ratings (AC) Non-Inductive load | Resistive load: 15 A at 125 VAC, 15 A at 250 VAC, 10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC, 2.5 A at 250 VAC, 1.5 A at 500 VAC Lamp load (NO): 1.5 A at 125 VAC, 1.25 A at 250 VAC, 0.75 A at 500 VAC Inductive load: 15 A at 125 VAC, 15 A at 250 VAC, 6 A at 500 VAC Motor load (NC): 5 A at 125 VAC, 3 A at 250 VAC, 1.5 A at 500 VAC Motor load (NO): 2.5 A at 125 VAC, 1.5 A at 250 VAC, 0.75 A at 500 VAC |
| Ratings (DC) Non-Inductive load | Resistive load: 15 A at 8 VDC, 15 A at 14 VDC, 6 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC Lamp load (NC): 3 A at 8 VDC, 3 A at 14 VDC, 3 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC Lamp load (NO): 1.5 A at 8 VDC, 1.5 A at 14 VDC, 1.5 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC Inductive load: 15 A at 8 VDC, 10 A at 14 VDC, 5 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC Motor load (NC): 5 A at 8 VDC, 5 A at 14 VDC, 5 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC Motor load (NO): 2.5 A at 8 VDC, 2.5 A at 14 VDC, 2.5 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC |
| Inrush current | NC: 30 A max. NO: 15 A max. |
| Ambient temperature | -15 to 80 ℃ (with no icing) |
| Ambient humidity | 35 to 95 % |
| Speed of permissible operation | 0.01 mm/s to 1 m/s |
|---|---|
| Permissible operating frequency | Electrical: 20 operations / 1 minute max. Mechanical: 240 operations / 1 minute max. |
| Contact resistance (Initial value) | 15 mΩ max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 2,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min |
| Durability | Electrical: 500,000 operations min. Mechanical: 20 million operations min. |
| Degree of protection | Drip-proof type (Drip-proof with molded terminal) Equivalent to IP62 (excluding the terminals on terminal models) |
| Degree of protection against electric shock | Class I |
| Proof tracking index(PTI) | 175 |
| Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (Malfunction: 1 ms max.) | |
| Destruction: 1000 m/s2 Malfunction: 300 m/s2 max. |
| Operating Force (OF) | Standard value 2.45 to 4.22 N |
|---|---|
| Release Force (RF) | Standard value 1.12 N min. |
| Pre-Travel (PT) | Standard value 2.2 mm max. |
| Over-Travel (OT) | Standard value 0.13 mm min. |
| Movement Differential (MD) | Standard value 0.06 mm max. |
| Operating Position (OP) | Standard value 15.5 to 16.3 mm |
As of September 4, 2025
As of September 4, 2025
Screw mounting hole dimensions

As of September 4, 2025
As of September 4, 2025

As of September 4, 2025
As of September 4, 2025

As of September 4, 2025