The Condition Monitoring Configuration Tool is an integrated configuration tool for the K6CM, K6PM, K7GE, K7TM, K7DD and KM-PM.
| Update* | October 1. 2025 |
|---|---|
| Version information* | Ver.1.3.0 |
| Applicable user | For users of Condition Monitoring Equipment Series (Models K6CM, K6PM, K7GE, K7TM, K7DD) and KM-PM Power Monitors |
| Applicable model | K6CM-CI2MA-EIP, K6CM-CI2MD-EIP, K6CM-VBMA-EIP*, K6CM-VBMD-EIP*, K6CM-ISMA-EIP*, K6CM-ISMD-EIP*, K6PM-THMD-EIP, K7TM-A2MA, K7TM-A2MD, K7GE-MGMA, K7GE-MGMD, K7DD-PQMA, K7DD-PQMD, KM-PMBN-EIP |
| File name and size* | Condition_Monitoring_Configuration_Tool_Ver.1.3.0.zip (78.9MB) |
* Can be used with EIP CPU version 1.20 or higher
| Compatible OS (required system) | Microsoft Windows10 (Version 1607 or later) (64bit) (Jpn/Eng) Microsoft Windows11 (64bit) (Jpn/Eng) |
|---|---|
| CPU | 64 bit processor of 1 GHz or faster |
| Memory | 2 GB or more |
| Display | 1920×1080 |
| HDD | 20 GB or more |
| Communications port | LAN port for network connection |
| Precautions | Administrator privileges are required for installation. |