This tool software is to setting, adjustment and logging for device K7TM-A2.
NOTE. this tool will no longer be available from the end of June 2024.
Use the Condition Monitoring Configuration Tool instead.
Update* | April 1, 2022 |
---|---|
Version information* | Version 1.0.0 |
Applicable user | The user of the heater condition monitoring device K7TM-A2. |
Applicable model | K7TM-A2 |
File name and size* | K7TM-A2_SettingTool_v1_0_0.zip (1.99MB) |
The recommended operating environment for this software is Microsoft Excel 2019 (32 / 64bit).
Compatible OS (required system) |
Windows 10 (64-bit edition) Japanese/English |
---|---|
CPU | 1 GHz min. |
Memory | 1 GB min. |
HDD | Disk reserved area capacity: 16 GB min. |
Precautions |
RS485-USB communications converter is required to operate the tool software. Use a commercially available product. * OMRON performed an evaluation test on the SI-35USB-2 manufactured by LINE EYE. (The driver version is V2.12.18.) |