Page top

Item list of M16

Indicator (Cylindrical 16-dia.)

Indicator (Cylindrical 16-dia.) M16

Cylindrical 16-dia. Indicator

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 271

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
  8. 8
  9. 9
  10. 10
  11. 11
Model NumberDescription
Cylindrical (16 mm dia.), LED, Blue, IP40, Lamp:12 VAC/VDC Blue, Solder terminal
Cylindrical (16 mm dia.), LED, Blue, IP40, Lamp:24 VAC/VDC Blue, Solder terminal
Cylindrical (16 mm dia.), LED, Blue, IP40, Lamp:24 VAC/VDC Blue, Quick connector
Cylindrical (16 mm dia.), LED, Blue, IP40, Lamp:5 VDC Blue, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Blue, IP40, Lamp:110 VAC/VDC Blue, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Blue, IP40, Lamp:110 VAC/VDC Blue, Quick connector
Cylindrical (16 mm dia.), LED, Green, IP40, Lamp:12 VAC/VDC Green, Solder terminal
Cylindrical (16 mm dia.), LED, Green, IP40, Lamp:24 VAC/VDC Green, Solder terminal
Cylindrical (16 mm dia.), LED, Green, IP40, Lamp:24 VAC/VDC Green, Quick connector
Cylindrical (16 mm dia.), LED, Green, IP40, Lamp:5 VDC Green, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Green, IP40, Lamp:110 VAC/VDC Green, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Green, IP40, Lamp:110 VAC/VDC Green, Quick connector
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Green, IP40, Lamp:220 VAC/VDC Green, Quick connector
Cylindrical (16 mm dia.), LED, Pure white, IP40, Lamp:12 VAC/VDC Pure white, Solder terminal
Cylindrical (16 mm dia.), LED, Pure white, IP40, Lamp:24 VAC/VDC Pure white, Solder terminal
Cylindrical (16 mm dia.), LED, Pure white, IP40, Lamp:5 VDC Pure white, Solder terminal
Cylindrical (16 mm dia.), LED, Pure yellow, IP40, Lamp:12 VAC/VDC White, Solder terminal
Cylindrical (16 mm dia.), LED, Pure yellow, IP40, Lamp:24 VAC/VDC White, Solder terminal
Cylindrical (16 mm dia.), LED, Pure yellow, IP40, Lamp:5 VDC White, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Pure yellow, IP40, Lamp:110 VAC/VDC White, Solder terminal

All Items 1 - 20 of 271

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
  8. 8
  9. 9
  10. 10
  11. 11