Indicator (Cylindrical 16-dia.)
Cylindrical 16-dia. Indicator
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
M165-JR-12D | Indicator (Cylindrical 16-dia.), Rectangular, Red, LED, 12 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JR-24D | Indicator (Cylindrical 16-dia.), Rectangular, Red, LED, 24 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JR-24D-S | Indicator (Cylindrical 16-dia.), Rectangular, Red, LED, 24 VAC/VDC, Quick connector, IP66 (oil-resistant type) |
M165-JR-5D | Indicator (Cylindrical 16-dia.), Rectangular, Red, LED, 5 VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JR-T1 | Indicator (Cylindrical 16-dia.), Rectangular, Red, LED (with built-in reduced-voltage lighting function), 110 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JR-T1-S | Indicator (Cylindrical 16-dia.), Rectangular, Red, LED (with built-in reduced-voltage lighting function), 110 VAC/VDC, Quick connector, IP66 (oil-resistant type) |
M165-JR-T2-S | Indicator (Cylindrical 16-dia.), Rectangular, Red, LED (with built-in reduced-voltage lighting function), 220 VAC/VDC, Quick connector, IP66 (oil-resistant type) |
M165-JW-12D | Indicator (Cylindrical 16-dia.), Rectangular, White, LED, 12 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JW-24D | Indicator (Cylindrical 16-dia.), Rectangular, White, LED, 24 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JW-24D-S | Indicator (Cylindrical 16-dia.), Rectangular, White, LED, 24 VAC/VDC, Quick connector, IP66 (oil-resistant type) |
M165-JW-5D | Indicator (Cylindrical 16-dia.), Rectangular, White, LED, 5 VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JW-T1 | Indicator (Cylindrical 16-dia.), Rectangular, White, LED (with built-in reduced-voltage lighting function), 110 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JW-T1-S | Indicator (Cylindrical 16-dia.), Rectangular, White, LED (with built-in reduced-voltage lighting function), 110 VAC/VDC, Quick connector, IP66 (oil-resistant type) |
M165-JW-T2-S | Indicator (Cylindrical 16-dia.), Rectangular, White, LED (with built-in reduced-voltage lighting function), 220 VAC/VDC, Quick connector, IP66 (oil-resistant type) |
M165-JY-12D | Indicator (Cylindrical 16-dia.), Rectangular, Yellow, LED, 12 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JY-24D | Indicator (Cylindrical 16-dia.), Rectangular, Yellow, LED, 24 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JY-24D-S | Indicator (Cylindrical 16-dia.), Rectangular, Yellow, LED, 24 VAC/VDC, Quick connector, IP66 (oil-resistant type) |
M165-JY-5D | Indicator (Cylindrical 16-dia.), Rectangular, Yellow, LED, 5 VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JY-T1 | Indicator (Cylindrical 16-dia.), Rectangular, Yellow, LED (with built-in reduced-voltage lighting function), 110 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JY-T2-S | Indicator (Cylindrical 16-dia.), Rectangular, Yellow, LED (with built-in reduced-voltage lighting function), 220 VAC/VDC, Quick connector, IP66 (oil-resistant type) |