Page top

Item list of M16

Indicator (Cylindrical 16-dia.)

Indicator (Cylindrical 16-dia.) M16

Cylindrical 16-dia. Indicator

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 221 - 240 of 271

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
  8. 8
  9. 9
  10. 10
  11. 11
  12. 12
  13. 13
  14. 14
Model NumberDescription
Cylindrical (16 mm dia.), LED, Yellow, IP66 oil-resistant type, Lamp:24 VAC/VDC Yellow, Quick connector
Cylindrical (16 mm dia.), LED, Yellow, IP66 oil-resistant type, Lamp:5 VDC Yellow, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Yellow, IP66 oil-resistant type, Lamp:110 VAC/VDC Yellow, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Yellow, IP66 oil-resistant type, Lamp:110 VAC/VDC Yellow, Quick connector
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Yellow, IP66 oil-resistant type, Lamp:220 VAC/VDC Yellow, Quick connector
Cylindrical (16 mm dia.), LED, Blue, IP66 oil-resistant type, Lamp:12 VAC/VDC Blue, Solder terminal
Cylindrical (16 mm dia.), LED, Blue, IP66 oil-resistant type, Lamp:24 VAC/VDC Blue, Solder terminal
Cylindrical (16 mm dia.), LED, Blue, IP66 oil-resistant type, Lamp:24 VAC/VDC Blue, Quick connector
Cylindrical (16 mm dia.), LED, Blue, IP66 oil-resistant type, Lamp:5 VDC Blue, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Blue, IP66 oil-resistant type, Lamp:110 VAC/VDC Blue, Solder terminal
Cylindrical (16 mm dia.), LED, Green, IP66 oil-resistant type, Lamp:12 VAC/VDC Green, Solder terminal
Cylindrical (16 mm dia.), LED, Green, IP66 oil-resistant type, Lamp:12 VAC/VDC Green, Quick connector
Cylindrical (16 mm dia.), LED, Green, IP66 oil-resistant type, Lamp:24 VAC/VDC Green, Solder terminal
Cylindrical (16 mm dia.), LED, Green, IP66 oil-resistant type, Lamp:24 VAC/VDC Green, Quick connector
Cylindrical (16 mm dia.), LED, Green, IP66 oil-resistant type, Lamp:5 VDC Green, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Green, IP66 oil-resistant type, Lamp:110 VAC/VDC Green, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Green, IP66 oil-resistant type, Lamp:110 VAC/VDC Green, Quick connector
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Green, IP66 oil-resistant type, Lamp:220 VAC/VDC Green, Quick connector
Cylindrical (16 mm dia.), LED, Pure white, IP66 oil-resistant type, Lamp:12 VAC/VDC Pure white, Solder terminal
Cylindrical (16 mm dia.), LED, Pure white, IP66 oil-resistant type, Lamp:24 VAC/VDC Pure white, Solder terminal

All Items 221 - 240 of 271

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
  8. 8
  9. 9
  10. 10
  11. 11
  12. 12
  13. 13
  14. 14