Indicator (Cylindrical 16-dia.)
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Cylindrical (16 mm dia.), LED, Red, IP40, Lamp:5 VDC Red, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Red, IP40, Lamp:110 VAC/VDC Red, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Red, IP40, Lamp:110 VAC/VDC Red, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Red, IP40, Lamp:220 VAC/VDC Red, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED, White, IP40, Lamp:12 VAC/VDC White, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED, White, IP40, Lamp:24 VAC/VDC White, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED, White, IP40, Lamp:24 VAC/VDC White, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED, White, IP40, Lamp:5 VDC White, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), White, IP40, Lamp:110 VAC/VDC White, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), White, IP40, Lamp:110 VAC/VDC White, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), White, IP40, Lamp:220 VAC/VDC White, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED, Yellow, IP40, Lamp:12 VAC/VDC Yellow, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED, Yellow, IP40, Lamp:24 VAC/VDC Yellow, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED, Yellow, IP40, Lamp:24 VAC/VDC Yellow, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED, Yellow, IP40, Lamp:5 VDC Yellow, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Yellow, IP40, Lamp:110 VAC/VDC Yellow, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Yellow, IP40, Lamp:110 VAC/VDC Yellow, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Yellow, IP40, Lamp:220 VAC/VDC Yellow, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED, Blue, IP66 oil-resistant type, Lamp:12 VAC/VDC Blue, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED, Blue, IP66 oil-resistant type, Lamp:24 VAC/VDC Blue, Solder terminal |