Indicator (Cylindrical 16-dia.)
about this Product Family
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Cylindrical (16 mm dia.), LED, White, IP40, Lamp:5 VDC White, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), White, IP40, Lamp:110 VAC/VDC White, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), White, IP40, Lamp:110 VAC/VDC White, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), White, IP40, Lamp:220 VAC/VDC White, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED, Yellow, IP40, Lamp:12 VAC/VDC Yellow, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED, Yellow, IP40, Lamp:24 VAC/VDC Yellow, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED, Yellow, IP40, Lamp:24 VAC/VDC Yellow, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED, Yellow, IP40, Lamp:5 VDC Yellow, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Yellow, IP40, Lamp:110 VAC/VDC Yellow, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Yellow, IP40, Lamp:110 VAC/VDC Yellow, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Yellow, IP40, Lamp:220 VAC/VDC Yellow, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED, Blue, IP40, Lamp:12 VAC/VDC Blue, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED, Blue, IP40, Lamp:24 VAC/VDC Blue, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED, Blue, IP40, Lamp:24 VAC/VDC Blue, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED, Blue, IP40, Lamp:5 VDC Blue, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Blue, IP40, Lamp:110 VAC/VDC Blue, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Blue, IP40, Lamp:110 VAC/VDC Blue, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Blue, IP40, Lamp:220 VAC/VDC Blue, Quick connector |
![]() |
Cylindrical (16 mm dia.), LED, Green, IP40, Lamp:12 VAC/VDC Green, Solder terminal |
![]() |
Cylindrical (16 mm dia.), LED, Green, IP40, Lamp:12 VAC/VDC Green, Quick connector |