Page top

Item list of M16

Indicator (Cylindrical 16-dia.)

Indicator (Cylindrical 16-dia.) M16

Cylindrical 16-dia. Indicator

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Cylindrical (16 mm dia.), LED, Blue, IP66 oil-resistant type, Lamp:5 VDC Blue, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Blue, IP66 oil-resistant type, Lamp:110 VAC/VDC Blue, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Blue, IP66 oil-resistant type, Lamp:110 VAC/VDC Blue, Quick connector
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Blue, IP66 oil-resistant type, Lamp:220 VAC/VDC Blue, Quick connector
Cylindrical (16 mm dia.), LED, Green, IP66 oil-resistant type, Lamp:12 VAC/VDC Green, Solder terminal
Cylindrical (16 mm dia.), LED, Green, IP66 oil-resistant type, Lamp:12 VAC/VDC Green, Quick connector
Cylindrical (16 mm dia.), LED, Green, IP66 oil-resistant type, Lamp:24 VAC/VDC Green, Solder terminal
Cylindrical (16 mm dia.), LED, Green, IP66 oil-resistant type, Lamp:24 VAC/VDC Green, Quick connector
Cylindrical (16 mm dia.), LED, Green, IP66 oil-resistant type, Lamp:5 VDC Green, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Green, IP66 oil-resistant type, Lamp:110 VAC/VDC Green, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Green, IP66 oil-resistant type, Lamp:110 VAC/VDC Green, Quick connector
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Green, IP66 oil-resistant type, Lamp:220 VAC/VDC Green, Quick connector
Cylindrical (16 mm dia.), LED, Pure white, IP66 oil-resistant type, Lamp:12 VAC/VDC Pure white, Solder terminal
Cylindrical (16 mm dia.), LED, Pure white, IP66 oil-resistant type, Lamp:24 VAC/VDC Pure white, Solder terminal
Cylindrical (16 mm dia.), LED, Pure white, IP66 oil-resistant type, Lamp:5 VDC Pure white, Solder terminal
Cylindrical (16 mm dia.), LED, Pure yellow, IP66 oil-resistant type, Lamp:12 VAC/VDC White, Solder terminal
Cylindrical (16 mm dia.), LED, Pure yellow, IP66 oil-resistant type, Lamp:24 VAC/VDC White, Solder terminal
Cylindrical (16 mm dia.), LED, Pure yellow, IP66 oil-resistant type, Lamp:5 VDC White, Solder terminal
Cylindrical (16 mm dia.), LED, Red, IP66 oil-resistant type, Lamp:12 VAC/VDC Red, Solder terminal
Cylindrical (16 mm dia.), LED, Red, IP66 oil-resistant type, Lamp:24 VAC/VDC Red, Solder terminal