Indicator (Cylindrical 16-dia.)
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Indicator (Cylindrical 16 dia.), Round type, White, LED (with built-in reduced-voltage lighting function, 200/220 VAC/VDC), Screw-less clamp, IP40 |
![]() |
Indicator (Cylindrical 16 dia.), Round type, Yellow, LED (12 VAC/VDC), Solder terminal, IP40 |
![]() |
Indicator (Cylindrical 16 dia.), Round type, Yellow, LED (24 VAC/VDC), Solder terminal, IP40 |
![]() |
Indicator (Cylindrical 16 dia.), Round type, Yellow, LED (24 VAC/VDC), Screw-less clamp, IP40 |
![]() |
Indicator (Cylindrical 16 dia.), Round type, Yellow, LED (5 VDC), Solder terminal, IP40 |
![]() |
Indicator (Cylindrical 16 dia.), Round type, Yellow, LED (with built-in reduced-voltage lighting function, 100/110 VAC/VDC), Solder terminal, IP40 |
![]() |
Indicator (Cylindrical 16 dia.), Round type, Yellow, LED (with built-in reduced-voltage lighting function, 100/110 VAC/VDC), Screw-less clamp, IP40 |
![]() |
Indicator (Cylindrical 16 dia.), Round type, Yellow, LED (with built-in reduced-voltage lighting function, 200/220 VAC/VDC), Screw-less clamp, IP40 |
![]() |
Indicator (Cylindrical 16 dia.), Square, Blue, LED (12 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
![]() |
Indicator (Cylindrical 16 dia.), Square, Blue, LED (24 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
![]() |
Indicator (Cylindrical 16 dia.), Square, Blue, LED (with built-in reduced-voltage lighting function, 100/110 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
![]() |
Indicator (Cylindrical 16 dia.), Square, Blue, LED (with built-in reduced-voltage lighting function, 100/110 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type) |
![]() |
Indicator (Cylindrical 16 dia.), Square, Blue, LED (with built-in reduced-voltage lighting function, 200/220 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type) |
![]() |
Indicator (Cylindrical 16 dia.), Square, Green, LED (12 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
![]() |
Indicator (Cylindrical 16 dia.), Square, Green, LED (24 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
![]() |
Indicator (Cylindrical 16 dia.), Square, Green, LED (5 VDC), Solder terminal, IP66 (oil-resistant type) |
![]() |
Indicator (Cylindrical 16 dia.), Square, Green, LED (with built-in reduced-voltage lighting function, 100/110 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
![]() |
Indicator (Cylindrical 16 dia.), Square, Green, LED (with built-in reduced-voltage lighting function, 200/220 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type) |
![]() |
Indicator (Cylindrical 16 dia.), Square, Pure white, LED (24 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
![]() |
Indicator (Cylindrical 16 dia.), Square, Pure white, LED (5 VDC), Solder terminal, IP66 (oil-resistant type) |