Indicator (Cylindrical 16-dia.)
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Indicator (Cylindrical 16 dia.), Square, Pure yellow, LED (12 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, Pure yellow, LED (24 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, Red, LED (12 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, Red, LED (24 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, Red, LED (24 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, Red, LED (5 VDC), Solder terminal, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, Red, LED (5 VDC), Screw-less clamp, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, Red, LED (with built-in reduced-voltage lighting function, 100/110 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, Red, LED (with built-in reduced-voltage lighting function, 100/110 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, Red, LED (with built-in reduced-voltage lighting function, 200/220 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, White, LED (12 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, White, LED (24 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, White, LED (24 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, White, LED (with built-in reduced-voltage lighting function, 100/110 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, White, LED (with built-in reduced-voltage lighting function, 100/110 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, White, LED (with built-in reduced-voltage lighting function, 200/220 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, Yellow, LED (12 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, Yellow, LED (24 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, Yellow, LED (24 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type) |
|
|
Indicator (Cylindrical 16 dia.), Square, Yellow, LED (with built-in reduced-voltage lighting function, 100/110 VAC/VDC), Solder terminal, IP66 (oil-resistant type) |