Page top

Item list of M16

Indicator (Cylindrical 16-dia.)

Indicator (Cylindrical 16-dia.) M16

Cylindrical 16-dia. Indicator

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Indicator (Cylindrical 16 dia.), Square, Yellow, LED (with built-in reduced-voltage lighting function, 200/220 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Blue, LED (24 VAC/VDC), Solder terminal, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Blue, LED (24 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Blue, LED (5 VDC), Solder terminal, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Blue, LED (with built-in reduced-voltage lighting function, 100/110 VAC/VDC), Solder terminal, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Green, LED (12 VAC/VDC), Solder terminal, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Green, LED (12 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Green, LED (24 VAC/VDC), Solder terminal, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Green, LED (24 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Green, LED (5 VDC), Solder terminal, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Green, LED (with built-in reduced-voltage lighting function, 100/110 VAC/VDC), Solder terminal, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Green, LED (with built-in reduced-voltage lighting function, 100/110 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Green, LED (with built-in reduced-voltage lighting function, 200/220 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Pure white, LED (12 VAC/VDC), Solder terminal, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Pure white, LED (24 VAC/VDC), Solder terminal, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Pure yellow, LED (24 VAC/VDC), Solder terminal, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Pure yellow, LED (24 VAC/VDC), Screw-less clamp, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Pure yellow, LED (5 VDC), Solder terminal, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Red, LED (12 VAC/VDC), Solder terminal, IP66 (oil-resistant type)
Indicator (Cylindrical 16 dia.), Rectangular, Red, LED (24 VAC/VDC), Solder terminal, IP66 (oil-resistant type)