Rugged Incremental 50-mm-dia. Rotary Encoder
Rugged Rotary Encoder
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E6C3-CWZ3XH 500P/R 1M | Rotary Encoder, Rugged, 500 P/R, 5 to 12 VDC, Line driver output, Cable length 1 m |
E6C3-CWZ3XH 500P/R 2M | Rotary Encoder, Rugged, 500 P/R, 5 to 12 VDC, Line driver output, Cable length 2 m |
E6C3-CWZ3XH 600P/R 1M | Rotary Encoder, Rugged, 600 P/R, 5 to 12 VDC, Line driver output, Cable length 1 m |
E6C3-CWZ3XH 600P/R 2M | Rotary Encoder, Rugged, 600 P/R, 5 to 12 VDC, Line driver output, Cable length 2 m |
E6C3-CWZ3XH 720P/R 1M | Rotary Encoder, Rugged, 720 P/R, 5 to 12 VDC, Line driver output, Cable length 1 m |
E6C3-CWZ3XH 720P/R 2M | Rotary Encoder, Rugged, 720 P/R, 5 to 12 VDC, Line driver output, Cable length 2 m |
E6C3-CWZ3XH 800P/R 1M | Rotary Encoder, Rugged, 800 P/R, 5 to 12 VDC, Line driver output, Cable length 1 m |
E6C3-CWZ3XH 800P/R 2M | Rotary Encoder, Rugged, 800 P/R, 5 to 12 VDC, Line driver output, Cable length 2 m |
E6C3-CWZ5GH 1000P/R 1M | Rotary Encoder, Rugged, 1000 P/R, 12 to 24 VDC, Complementary output, Cable length 1 m |
E6C3-CWZ5GH 1000P/R 2M | Rotary Encoder, Rugged, 1000 P/R, 12 to 24 VDC, Complementary output, Cable length 2 m |
E6C3-CWZ5GH 100P/R 1M | Rotary Encoder, Rugged, 100 P/R, 12 to 24 VDC, Complementary output, Cable length 1 m |
E6C3-CWZ5GH 100P/R 2M | Rotary Encoder, Rugged, 100 P/R, 12 to 24 VDC, Complementary output, Cable length 2 m |
E6C3-CWZ5GH 1024P/R 1M | Rotary Encoder, Rugged, 1024 P/R, 12 to 24 VDC, Complementary output, Cable length 1 m |
E6C3-CWZ5GH 1024P/R 2M | Rotary Encoder, Rugged, 1024 P/R, 12 to 24 VDC, Complementary output, Cable length 2 m |
E6C3-CWZ5GH 1200P/R 1M | Rotary Encoder, Rugged, 1200 P/R, 12 to 24 VDC, Complementary output, Cable length 1 m |
E6C3-CWZ5GH 1200P/R 2M | Rotary Encoder, Rugged, 1200 P/R, 12 to 24 VDC, Complementary output, Cable length 2 m |
E6C3-CWZ5GH 1500P/R 1M | Rotary Encoder, Rugged, 1500 P/R, 12 to 24 VDC, Complementary output, Cable length 1 m |
E6C3-CWZ5GH 1500P/R 2M | Rotary Encoder, Rugged, 1500 P/R, 12 to 24 VDC, Complementary output, Cable length 2 m |
E6C3-CWZ5GH 1800P/R 1M | Rotary Encoder, Rugged, 1800 P/R, 12 to 24 VDC, Complementary output, Cable length 1 m |
E6C3-CWZ5GH 1800P/R 2M | Rotary Encoder, Rugged, 1800 P/R, 12 to 24 VDC, Complementary output, Cable length 2 m |