Process Indicator
A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
K3HB-XAD-FLK1AT11 AC/DC24 | Process Indicator, DC current input, Transistor output (NPN), Communications (RS-232C), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-XAD-FLK1AT11 AC100-240 | Process Indicator, DC current input, Transistor output (NPN), Communications (RS-232C), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XAD-FLK3AT11 AC/DC24 | Process Indicator, DC current input, Transistor output (NPN), Communications (RS-485), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-XAD-FLK3AT11 AC100-240 | Process Indicator, DC current input, Transistor output (NPN), Communications (RS-485), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XAD-L1AC1 AC100-240 | Process Indicator, DC current input, Relay contact (H, L), Linear current, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XAD-L1AC2 AC100-240 | Process Indicator, DC current input, Relay contact (HH, H, L, LL), Linear current, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XAD-L1AT11 AC/DC24 | Process Indicator, DC current input, Transistor output (NPN), Linear current, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-XAD-L1AT11 AC100-240 | Process Indicator, DC current input, Transistor output (NPN), Linear current, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XAD-L2AC1 AC100-240 | Process Indicator, DC current input, Relay contact (H, L), Linear voltage, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XAD-L2AT11 AC/DC24 | Process Indicator, DC current input, Transistor output (NPN), Linear voltage, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-XAD-L2AT11 AC100-240 | Process Indicator, DC current input, Transistor output (NPN), Linear voltage, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVA-1 AC/DC24 | Process Indicator, AC voltage input, Event input 5 inputs, NPN open collector, 24 VAC/VDC |
K3HB-XVA-1 AC100-240 | Process Indicator, AC voltage input, Event input 5 inputs, NPN open collector, 100 to 240 VAC |
K3HB-XVA-BCD1 AC/DC24 | Process Indicator, AC voltage input, BCD + Transistor, Event input 5 inputs, NPN open collector, 24 VAC/VDC |
K3HB-XVA-BCD1 AC100-240 | Process Indicator, AC voltage input, BCD + Transistor, Event input 5 inputs, NPN open collector, 100 to 240 VAC |
K3HB-XVA-C1 AC100-240 | Process Indicator, AC voltage input, Relay contact (H, L), 100 to 240 VAC |
K3HB-XVA-CPAC11 AC/DC24 | Process Indicator, AC voltage input, Relay contact (H, L), Relay contact, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVA-CPAC11 AC100-240 | Process Indicator, AC voltage input, Relay contact (H, L), Relay contact, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVA-CPAC21 AC/DC24 | Process Indicator, AC voltage input, Relay contact (HH, H, L, LL), Relay contact, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVA-CPAC21 AC100-240 | Process Indicator, AC voltage input, Relay contact (HH, H, L, LL), Relay contact, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |