Weighing Indicator
An Ideal Indicator for OK/NG Judgements in Automated and Picking Machines, Measuring Factors such as Pressure, Load, Torque, and Weight Using Load Cell Signal Input.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
K3HB-VLC-E-DRT1 AC/DC24 | Weighing Indicator, DeviceNet, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-E-DRT1 AC100-240 | Weighing Indicator, DeviceNet, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-E1 AC/DC24 | Weighing Indicator, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-E1 AC100-240 | Weighing Indicator, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-EBCD1 AC/DC24 | Weighing Indicator, BCD + Transistor, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-EBCD1 AC100-240 | Weighing Indicator, BCD + Transistor, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-ET11 AC/DC24 | Weighing Indicator, Transistor output (NPN), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-ET11 AC100-240 | Weighing Indicator, Transistor output (NPN), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-FLK1BT11 AC/DC24 | Weighing Indicator, Transistor output (NPN), Communications (RS-232C), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 10 VDC ±5% 100 mA |
K3HB-VLC-FLK1BT11 AC100-240 | Weighing Indicator, Transistor output (NPN), Communications (RS-232C), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 10 VDC ±5% 100 mA |
K3HB-VLC-FLK1BT12 AC/DC24 | Weighing Indicator, Transistor output (NPN), Communications (RS-232C), Event input 8 inputs, NPN open collector, 24 VAC/VDC, External power supply 10 VDC ±5% 100 mA |
K3HB-VLC-FLK1ET11 AC/DC24 | Weighing Indicator, Transistor output (NPN), Communications (RS-232C), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-FLK1ET11 AC100-240 | Weighing Indicator, Transistor output (NPN), Communications (RS-232C), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-FLK3BT11 AC/DC24 | Weighing Indicator, Transistor output (NPN), Communications (RS-485), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 10 VDC ±5% 100 mA |
K3HB-VLC-FLK3BT11 AC100-240 | Weighing Indicator, Transistor output (NPN), Communications (RS-485), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 10 VDC ±5% 100 mA |
K3HB-VLC-FLK3ET11 AC/DC24 | Weighing Indicator, Transistor output (NPN), Communications (RS-485), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-FLK3ET11 AC100-240 | Weighing Indicator, Transistor output (NPN), Communications (RS-485), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-L1BT11 AC/DC24 | Weighing Indicator, Transistor output (NPN), Linear current, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 10 VDC ±5% 100 mA |
K3HB-VLC-L1BT11 AC100-240 | Weighing Indicator, Transistor output (NPN), Linear current, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 10 VDC ±5% 100 mA |
K3HB-VLC-L1E AC100-240 | Weighing Indicator, Linear current, 100 to 240 VAC, External power supply 5 VDC ±5% 100 mA |