Timer Interval Indicator
Digital Time Interval Meter for Measuring Passing Speed, Time, or Cycle between Two Points.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
24 VDC/24 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point |
![]() |
100 to 240 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point |
![]() |
24 VDC/24 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Transistor (HH, H, PASS, L, LL), Transfer output BCD |
![]() |
100 to 240 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Transistor (HH, H, PASS, L, LL), Transfer output BCD |
![]() |
24 VDC/24 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Transistor (HH, H, PASS, L, LL) |
![]() |
100 to 240 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Transistor (HH, H, PASS, L, LL) |
![]() |
24 VDC/24 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Contact (H, PASS, L) |
![]() |
100 to 240 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Contact (H, PASS, L) |
![]() |
24 VDC/24 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Contact (HH, H, PASS, L, LL) |
![]() |
100 to 240 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Contact (HH, H, PASS, L, LL) |
![]() |
24 VDC/24 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Transistor (HH, H, PASS, L, LL), Transfer output RS-232C |
![]() |
100 to 240 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Transistor (HH, H, PASS, L, LL), Transfer output RS-232C |
![]() |
24 VDC/24 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Transistor (HH, H, PASS, L, LL), Transfer output RS-485 |
![]() |
100 to 240 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Transistor (HH, H, PASS, L, LL), Transfer output RS-485 |
![]() |
24 VDC/24 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Transistor (HH, H, PASS, L, LL), Transfer output Linear current |
![]() |
100 to 240 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Transistor (HH, H, PASS, L, LL), Transfer output Linear current |
![]() |
24 VDC/24 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Transistor (HH, H, PASS, L, LL), Transfer output Linear voltage |
![]() |
100 to 240 VAC 50/60 Hz, 5 digit, Input: Pulse PNP, Event input: 5 point, Comparative output Transistor (HH, H, PASS, L, LL), Transfer output Linear voltage |