Page top

Item list of F3SJ Series

Safety Light Curtain

Safety Light Curtain F3SJ Series

Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Detection capability: 30 mm dia., 41 axis beams, Protective height: 1020 mm, Max. operating range: 9 m, IP65
Detection capability: 55 mm dia., 21 axis beams, Protective height: 1020 mm, Max. operating range: 9 m, IP65
Detection capability: 55 mm dia., 21 axis beams, Protective height: 1020 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 68 axis beams, Protective height: 1025 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 68 axis beams, Protective height: 1025 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 68 axis beams, Protective height: 1025 mm, Max. operating range: 9 m, IP65
Detection capability: 14 mm dia., 116 axis beams, Protective height: 1055 mm, Max. operating range: 9 m, IP65
Detection capability: 14 mm dia., 116 axis beams, Protective height: 1055 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 44 axis beams, Protective height: 1095 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 44 axis beams, Protective height: 1095 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 44 axis beams, Protective height: 1095 mm, Max. operating range: 9 m, IP65
Detection capability: 25 mm dia., 55 axis beams, Protective height: 1100 mm, Max. operating range: 9 m, IP65
Detection capability: 25 mm dia., 55 axis beams, Protective height: 1100 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 74 axis beams, Protective height: 1115 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 74 axis beams, Protective height: 1115 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 74 axis beams, Protective height: 1115 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 45 axis beams, Protective height: 1120 mm, Max. operating range: 9 m, IP65
Detection capability: 55 mm dia., 23 axis beams, Protective height: 1120 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 45 axis beams, Protective height: 1120 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 45 axis beams, Protective height: 1120 mm, Max. operating range: 9 m, IP65