Page top

Item list of F3SJ Series

Safety Light Curtain

Safety Light Curtain F3SJ Series

Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Detection capability: 55 mm dia., 23 axis beams, Protective height: 1120 mm, Max. operating range: 9 m, IP65
Detection capability: 55 mm dia., 23 axis beams, Protective height: 1120 mm, Max. operating range: 9 m, IP65
Detection capability: 14 mm dia., 124 axis beams, Protective height: 1127 mm, Max. operating range: 9 m, IP65
Detection capability: 14 mm dia., 124 axis beams, Protective height: 1127 mm, Max. operating range: 9 m, IP65
Detection capability: 14 mm dia., 124 axis beams, Protective height: 1127 mm, Max. operating range: 9 m, IP65
Detection capability: 55 mm dia., 24 axis beams, Protective height: 1170 mm, Max. operating range: 9 m, IP65
Detection capability: 55 mm dia., 24 axis beams, Protective height: 1170 mm, Max. operating range: 9 m, IP65
Detection capability: 55 mm dia., 24 axis beams, Protective height: 1170 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 78 axis beams, Protective height: 1175 mm, Max. operating range: 9 m, IP65
Detection capability: 25 mm dia., 59 axis beams, Protective height: 1180 mm, Max. operating range: 9 m, IP65
Detection capability: 25 mm dia., 59 axis beams, Protective height: 1180 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 48 axis beams, Protective height: 1195 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 48 axis beams, Protective height: 1195 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 48 axis beams, Protective height: 1195 mm, Max. operating range: 9 m, IP65
Detection capability: 14 mm dia., 132 axis beams, Protective height: 1199 mm, Max. operating range: 9 m, IP65
Detection capability: 14 mm dia., 132 axis beams, Protective height: 1199 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 80 axis beams, Protective height: 1205 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 80 axis beams, Protective height: 1205 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 80 axis beams, Protective height: 1205 mm, Max. operating range: 9 m, IP65
Detection capability: 25 mm dia., 63 axis beams, Protective height: 1260 mm, Max. operating range: 9 m, IP65