Safety Light Curtain
Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Detection capability: 14 mm dia., 124 axis beams, Protective height: 1127 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 124 axis beams, Protective height: 1127 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 24 axis beams, Protective height: 1170 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 24 axis beams, Protective height: 1170 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 24 axis beams, Protective height: 1170 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 78 axis beams, Protective height: 1175 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 48 axis beams, Protective height: 1195 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 48 axis beams, Protective height: 1195 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 48 axis beams, Protective height: 1195 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 132 axis beams, Protective height: 1199 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 132 axis beams, Protective height: 1199 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 80 axis beams, Protective height: 1205 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 80 axis beams, Protective height: 1205 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 80 axis beams, Protective height: 1205 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 84 axis beams, Protective height: 1265 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 84 axis beams, Protective height: 1265 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 84 axis beams, Protective height: 1265 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 51 axis beams, Protective height: 1270 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 26 axis beams, Protective height: 1270 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 51 axis beams, Protective height: 1270 mm, Max. operating range: 9 m, IP65 |