Safety Light Curtain
Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Detection capability: 14 mm dia., 32 axis beams, Protective height: 299 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 32 axis beams, Protective height: 299 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 20 axis beams, Protective height: 305 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 20 axis beams, Protective height: 305 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 20 axis beams, Protective height: 305 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 34 axis beams, Protective height: 317 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 34 axis beams, Protective height: 317 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 7 axis beams, Protective height: 320 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 7 axis beams, Protective height: 320 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 7 axis beams, Protective height: 320 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 8 axis beams, Protective height: 370 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 8 axis beams, Protective height: 370 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 8 axis beams, Protective height: 370 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 42 axis beams, Protective height: 389 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 42 axis beams, Protective height: 389 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 42 axis beams, Protective height: 389 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 26 axis beams, Protective height: 395 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 16 axis beams, Protective height: 395 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 26 axis beams, Protective height: 395 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 26 axis beams, Protective height: 395 mm, Max. operating range: 9 m, IP65 |