Safety Light Curtain
Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Detection capability: 30 mm dia., 16 axis beams, Protective height: 395 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 16 axis beams, Protective height: 395 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 9 axis beams, Protective height: 420 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 9 axis beams, Protective height: 420 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 30 axis beams, Protective height: 455 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 30 axis beams, Protective height: 455 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 30 axis beams, Protective height: 455 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 50 axis beams, Protective height: 461 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 50 axis beams, Protective height: 461 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 50 axis beams, Protective height: 461 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 19 axis beams, Protective height: 470 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 10 axis beams, Protective height: 470 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 19 axis beams, Protective height: 470 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 19 axis beams, Protective height: 470 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 10 axis beams, Protective height: 470 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 10 axis beams, Protective height: 470 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 21 axis beams, Protective height: 520 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 21 axis beams, Protective height: 520 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 21 axis beams, Protective height: 520 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 58 axis beams, Protective height: 533 mm, Max. operating range: 9 m, IP65 |