Page top

Item list of F3SJ Series

Safety Light Curtain

Safety Light Curtain F3SJ Series

Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Detection capability: 20 mm dia., 36 axis beams, Protective height: 545 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 22 axis beams, Protective height: 545 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 36 axis beams, Protective height: 545 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 36 axis beams, Protective height: 545 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 22 axis beams, Protective height: 545 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 22 axis beams, Protective height: 545 mm, Max. operating range: 9 m, IP65
Detection capability: 14 mm dia., 60 axis beams, Protective height: 551 mm, Max. operating range: 9 m, IP65
Detection capability: 14 mm dia., 60 axis beams, Protective height: 551 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 23 axis beams, Protective height: 570 mm, Max. operating range: 9 m, IP65
Detection capability: 55 mm dia., 12 axis beams, Protective height: 570 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 23 axis beams, Protective height: 570 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 23 axis beams, Protective height: 570 mm, Max. operating range: 9 m, IP65
Detection capability: 55 mm dia., 12 axis beams, Protective height: 570 mm, Max. operating range: 9 m, IP65
Detection capability: 55 mm dia., 12 axis beams, Protective height: 570 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 38 axis beams, Protective height: 575 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 38 axis beams, Protective height: 575 mm, Max. operating range: 9 m, IP65
Detection capability: 14 mm dia., 66 axis beams, Protective height: 605 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 40 axis beams, Protective height: 605 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 40 axis beams, Protective height: 605 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 40 axis beams, Protective height: 605 mm, Max. operating range: 9 m, IP65