Safety Light Curtain
Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Detection capability: 30 mm dia., 25 axis beams, Protective height: 620 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 13 axis beams, Protective height: 620 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 25 axis beams, Protective height: 620 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 25 axis beams, Protective height: 620 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 13 axis beams, Protective height: 620 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 13 axis beams, Protective height: 620 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 68 axis beams, Protective height: 623 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 68 axis beams, Protective height: 623 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 42 axis beams, Protective height: 635 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 42 axis beams, Protective height: 635 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 42 axis beams, Protective height: 635 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 76 axis beams, Protective height: 695 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 46 axis beams, Protective height: 695 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 14 mm dia., 76 axis beams, Protective height: 695 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 46 axis beams, Protective height: 695 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 20 mm dia., 46 axis beams, Protective height: 695 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 29 axis beams, Protective height: 720 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 55 mm dia., 15 axis beams, Protective height: 720 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 29 axis beams, Protective height: 720 mm, Max. operating range: 9 m, IP65 |
![]() |
Detection capability: 30 mm dia., 29 axis beams, Protective height: 720 mm, Max. operating range: 9 m, IP65 |