Page top

Item list of F3SJ Series

Safety Light Curtain

Safety Light Curtain F3SJ Series

Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Detection capability: 55 mm dia., 19 axis beams, Protective height: 920 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 62 axis beams, Protective height: 935 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 62 axis beams, Protective height: 935 mm, Max. operating range: 9 m, IP65
Detection capability: 20 mm dia., 62 axis beams, Protective height: 935 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 38 axis beams, Protective height: 945 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 38 axis beams, Protective height: 945 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 38 axis beams, Protective height: 945 mm, Max. operating range: 9 m, IP65
Detection capability: 55 mm dia., 20 axis beams, Protective height: 970 mm, Max. operating range: 9 m, IP65
Detection capability: 55 mm dia., 20 axis beams, Protective height: 970 mm, Max. operating range: 9 m, IP65
Detection capability: 55 mm dia., 20 axis beams, Protective height: 970 mm, Max. operating range: 9 m, IP65
Detection capability: 14 mm dia., 108 axis beams, Protective height: 983 mm, Max. operating range: 9 m, IP65
Detection capability: 14 mm dia., 108 axis beams, Protective height: 983 mm, Max. operating range: 9 m, IP65
Detection capability: 14 mm dia., 108 axis beams, Protective height: 983 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 40 axis beams, Protective height: 995 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 40 axis beams, Protective height: 995 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 40 axis beams, Protective height: 995 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 41 axis beams, Protective height: 1020 mm, Max. operating range: 9 m, IP65
Detection capability: 55 mm dia., 21 axis beams, Protective height: 1020 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 41 axis beams, Protective height: 1020 mm, Max. operating range: 9 m, IP65
Detection capability: 30 mm dia., 41 axis beams, Protective height: 1020 mm, Max. operating range: 9 m, IP65