Temperature Controller
DIN-sized (48 x 48 mm) Temperature Controller with Analog Setting
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E5C2-R40K AC100-240 0-300 | Temperature Controller, Relay output, Proportional action, Thermocouple K, 100 to 240 VAC, Standard scale 0 to 300 |
E5C2-R40K AC100-240 0-400 | Temperature Controller, Relay output, Proportional action, Thermocouple K, 100 to 240 VAC, Standard scale 0 to 400 |
E5C2-R40K AC100-240 0-600 | Temperature Controller, Relay output, Proportional action, Thermocouple K, 100 to 240 VAC, Standard scale 0 to 600 |
E5C2-R40K AC100-240 0-800 | Temperature Controller, Relay output, Proportional action, Thermocouple K, 100 to 240 VAC, Standard scale 0 to 800 |