Page top

Item list of E3Z-LT / LR / LL

Compact Laser Photoelectric Sensor with Built-in Amplifier

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 30 of 30

Model Number Description
Through-beam type, Sensing distance 60 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Red LD (655 nm)
Through-beam type, Sensing distance 60 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), Red LD (655 nm)
Through-beam type, Sensing distance 60 m, Light-ON/Dark-ON selectable, NPN, M8 connector models, Red LD (655 nm)
Through-beam type, Sensing distance 60 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Red LD (655 nm)
Through-beam type, Sensing distance 60 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (5 m), Red LD (655 nm)
Through-beam type, Sensing distance 60 m, Light-ON/Dark-ON selectable, PNP, M8 connector models, Red LD (655 nm)
M8 Screw-on Water-resistant Connectors, Standard cable (2 m), Straight, 4 pole
M8 Screw-on Water-resistant Connectors, Standard cable (5 m), Straight, 4 pole
M8 Screw-on Water-resistant Connectors, Standard cable (2 m), Right-angle, 4 pole
M8 Screw-on Water-resistant Connectors, Standard cable (5 m), Right-angle, 4 pole

All Items 21 - 30 of 30