Compact Photoelectric Sensor with Stainless Steel Housing
Stainless Steel Housing Ideal for Food Industry (PAT Pending)
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
BGS reflective (fixed distance), Sensing distance White paper 100 x 100 mm: 10 to 200 mm, Light-ON/Dark-ON selectable, PNP, Pre-wired models (5 m), Red LED (660 nm) |
![]() |
BGS reflective (fixed distance), Sensing distance White paper 100 x 100 mm: 10 to 100 mm, Light-ON/Dark-ON selectable, PNP, M8 connector models, Red LED (650 nm) |
![]() |
BGS reflective (fixed distance), Sensing distance White paper 100 x 100 mm: 10 to 150 mm, Light-ON/Dark-ON selectable, PNP, M8 connector models, Red LED (660 nm) |
![]() |
BGS reflective (fixed distance), Sensing distance White paper 100 x 100 mm: 10 to 200 mm, Light-ON/Dark-ON selectable, PNP, M8 connector models, Red LED (660 nm) |
![]() |
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1S: 100 mm to 4 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Red LED (660 nm) |
![]() |
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1S: 100 mm to 4 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), Red LED (660 nm) |
![]() |
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1S: 100 mm to 4 m, Light-ON/Dark-ON selectable, NPN, M8 connector models, Red LED (660 nm) |
![]() |
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1S: 100 mm to 4 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Red LED (660 nm) |
![]() |
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1S: 100 mm to 4 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (5 m), Red LED (660 nm) |
![]() |
Retro-reflective with M.S.R. function, Sensing distance When using the E39-R1S: 100 mm to 4 m, Light-ON/Dark-ON selectable, PNP, M8 connector models, Red LED (660 nm) |
![]() |
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Infrared LED (870 nm) |
![]() |
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), Infrared LED (870 nm) |
![]() |
Through-beam type, Sensing distance 0.8 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Infrared LED (870 nm) |
![]() |
Through-beam type, Sensing distance 0.8 m, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), Infrared LED (870 nm) |
![]() |
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, NPN, M8 connector models, Infrared LED (870 nm) |
![]() |
Through-beam type, Sensing distance 0.8 m, Light-ON/Dark-ON selectable, NPN, M8 connector models, Infrared LED (870 nm) |
![]() |
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Infrared LED (870 nm) |
![]() |
Through-beam type, Sensing distance 15 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (5 m), Infrared LED (870 nm) |
![]() |
Through-beam type, Sensing distance 0.8 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), Infrared LED (870 nm) |
![]() |
Through-beam type, Sensing distance 0.8 m, Light-ON/Dark-ON selectable, PNP, Pre-wired models (5 m), Infrared LED (870 nm) |