All Metals and Long-distance Types
Aluminum and Iron Both Detectable from Long Distances
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2V-X4C1-M1TJ 0.3M | All Metals and Long-distance Type Proximity Sensor, Shielded, M12, Sensing distance: 4 mm, DC 3-wire, NPN, NO, Prewired M12 smart click connector model, 0.3 m |
E2V-X4C2 2M | All Metals and Long-distance Type Proximity Sensor, Shielded, M12, Sensing distance: 4 mm, DC 3-wire, NPN, NC, Pre-wired model, 2 m |
E2V-X4C2 5M | All Metals and Long-distance Type Proximity Sensor, Shielded, M12, Sensing distance: 4 mm, DC 3-wire, NPN, NC, Pre-wired model, 5 m |
E2V-X4C2-M1 | All Metals and Long-distance Type Proximity Sensor, Shielded, M12, Sensing distance: 4 mm, DC 3-wire, NPN, NC, M12 connector model |
E2V-X5B1 2M | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 5 mm, DC 3-wire, PNP, NO, Pre-wired model, 2 m |
E2V-X5B1 5M | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 5 mm, DC 3-wire, PNP, NO, Pre-wired model, 5 m |
E2V-X5B2 2M | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 5 mm, DC 3-wire, PNP, NC, Pre-wired model, 2 m |
E2V-X5B2 5M | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 5 mm, DC 3-wire, PNP, NC, Pre-wired model, 5 m |
E2V-X5C1 2M | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 5 mm, DC 3-wire, NPN, NO, Pre-wired model, 2 m |
E2V-X5C1 5M | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 5 mm, DC 3-wire, NPN, NO, Pre-wired model, 5 m |
E2V-X5C2 2M | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 5 mm, DC 3-wire, NPN, NC, Pre-wired model, 2 m |
E2V-X5C2 5M | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 5 mm, DC 3-wire, NPN, NC, Pre-wired model, 5 m |
E2V-X8B1 2M | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 8 mm, DC 3-wire, PNP, NO, Pre-wired model, 2 m |
E2V-X8B1 5M | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 8 mm, DC 3-wire, PNP, NO, Pre-wired model, 5 m |
E2V-X8B1-M1 | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 8 mm, DC 3-wire, PNP, NO, M12 connector model |
E2V-X8B1-M1TJ 0.3M | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 8 mm, DC 3-wire, PNP, NO, Prewired M12 smart click connector model, 0.3 m |
E2V-X8B2 2M | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 8 mm, DC 3-wire, PNP, NC, Pre-wired model, 2 m |
E2V-X8B2 5M | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 8 mm, DC 3-wire, PNP, NC, Pre-wired model, 5 m |
E2V-X8B2-M1 | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 8 mm, DC 3-wire, PNP, NC, M12 connector model |
E2V-X8C1 2M | All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 8 mm, DC 3-wire, NPN, NO, Pre-wired model, 2 m |