Page top

Item list of E2V-X[]

All Metals and Long-distance Types

All Metals and Long-distance Types E2V-X[]

Aluminum and Iron Both Detectable from Long Distances

Displaying individual registered product index. Select and click for details.

Count

All Items 61 - 68 of 68

Model Number Description
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 8 mm ±10%, NO, NPN open collector, Pre-wired models (5 m)
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 8 mm ±10%, NO, NPN open collector, M12 connector models
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 8 mm ±10%, NO, NPN open collector, Prewired M12 smart click connector model (0.3 m)
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 8 mm ±10%, NC, NPN open collector, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 8 mm ±10%, NC, NPN open collector, Pre-wired models (5 m)
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 8 mm ±10%, NC, NPN open collector, M12 connector models
M12 Smartclick connector Water-resistant Connectors, Fireretardant, PVC robot cable (2 m), Straight, 4 pole
M12 Smartclick connector Water-resistant Connectors, Fireretardant, PVC robot cable (5 m), Straight, 4 pole

All Items 61 - 68 of 68