All Metals and Long-distance Types
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 4 mm ±10%, NO, NPN open collector, Prewired M12 smart click connector model (0.3 m) |
![]() |
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 4 mm ±10%, NC, NPN open collector, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 4 mm ±10%, NC, NPN open collector, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 4 mm ±10%, NC, NPN open collector, M12 connector models |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 5 mm ±10%, NO, PNP open collector, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 5 mm ±10%, NO, PNP open collector, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 5 mm ±10%, NC, PNP open collector, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 5 mm ±10%, NC, PNP open collector, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 5 mm ±10%, NO, NPN open collector, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 5 mm ±10%, NO, NPN open collector, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 5 mm ±10%, NC, NPN open collector, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 5 mm ±10%, NC, NPN open collector, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 8 mm ±10%, NO, PNP open collector, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 8 mm ±10%, NO, PNP open collector, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 8 mm ±10%, NO, PNP open collector, M12 connector models |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 8 mm ±10%, NO, PNP open collector, Prewired M12 smart click connector model (0.3 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 8 mm ±10%, NC, PNP open collector, Pre-wired models (2 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 8 mm ±10%, NC, PNP open collector, Pre-wired models (5 m) |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 8 mm ±10%, NC, PNP open collector, M12 connector models |
![]() |
Shielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 8 mm ±10%, NO, NPN open collector, Pre-wired models (2 m) |