Page top

Item list of MK-S

General-purpose Relays

General-purpose Relays MK-S

New Super MK Relays. Models with Latching Lever Added to the Series.

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Compact Power Relays, 2 poles, Plug-in terminal, 100 VAC
Compact Power Relays, 2 poles, Plug-in terminal, 110 VAC
Compact Power Relays, 2 poles, Plug-in terminal, 12 VAC
Compact Power Relays, 2 poles, Plug-in terminal, 200 VAC
Compact Power Relays, 2 poles, Plug-in terminal, 220 VAC
Compact Power Relays, 2 poles, Plug-in terminal, 24 VAC
Compact Power Relays, 2 poles, Plug-in terminal, 240 VAC
Compact Power Relays, 2 poles, Plug-in terminal, 100 VDC
Compact Power Relays, 2 poles, Plug-in terminal, 110 VDC
Compact Power Relays, 2 poles, Plug-in terminal, 12 VDC
Compact Power Relays, 2 poles, Plug-in terminal, 125 VDC
Compact Power Relays, 2 poles, Plug-in terminal, 24 VDC
Compact Power Relays, 2 poles, Plug-in terminal, 48 VDC
Compact Power Relays, 2 poles, Plug-in terminal, 6 VDC
Compact Power Relays, 2 poles, Plug-in terminal, Non-standard connection type, 100 VAC
Compact Power Relays, 2 poles, Plug-in terminal, Non-standard connection type, 110 VAC
Compact Power Relays, 2 poles, Plug-in terminal, Non-standard connection type, 12 VAC
Compact Power Relays, 2 poles, Plug-in terminal, Non-standard connection type, 200 VAC
Compact Power Relays, 2 poles, Plug-in terminal, Non-standard connection type, 220 VAC
Compact Power Relays, 2 poles, Plug-in terminal, Non-standard connection type, 24 VAC