Page top

Item list of H3Y

Solid-state Timer

Solid-state Timer H3Y

Miniature Timer Compatible with the MY Relay

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 138

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
Model NumberDescription
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 0.04 to 0.5 s (1 range), 8-pin
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 0.5 to 10 min (1 range), 8-pin
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 0.5 to 10 s (1 range), 8-pin
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 5 to 120 s (1 range), 8-pin
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 0.1 to 1 s (1 range), 8-pin
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 1 to 30 min (1 range), 8-pin
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 1 to 30 s (1 range), 8-pin
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 0.1 to 3 h (1 range), 8-pin
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 0.1 to 3 min (1 range), 8-pin
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 0.2 to 5 min (1 range), 8-pin
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 0.2 to 5 s (1 range), 8-pin
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 2 to 60 min (1 range), 8-pin
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 2 to 60 s (1 range), 8-pin
200 to 230 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 0.04 to 0.5 s (1 range), 8-pin
200 to 230 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 0.5 to 10 min (1 range), 8-pin
200 to 230 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 0.5 to 10 s (1 range), 8-pin
200 to 230 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 5 to 120 s (1 range), 8-pin
200 to 230 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 0.1 to 1 s (1 range), 8-pin
200 to 230 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 1 to 30 min (1 range), 8-pin
200 to 230 VAC 50/60 Hz, Output Time-limit: DPDT, Power ON-delay, Time range: 1 to 30 s (1 range), 8-pin

All Items 1 - 20 of 138

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7