Solid-state Timer
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 s (4 range), 8-pin |
![]() |
200 to 230 VAC 50/60 Hz, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 s (4 range), 8-pin |
![]() |
24 VAC 50/60 Hz, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 s (4 range), 8-pin |
![]() |
100 to 110 VDC, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 s (4 range), 8-pin |
![]() |
12 VDC, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 s (4 range), 8-pin |
![]() |
125 VDC, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 s (4 range), 8-pin |
![]() |
24 VDC, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 s (4 range), 8-pin |
![]() |
48 VDC, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 s (4 range), 8-pin |
![]() |
100 to 120 VAC 50/60 Hz, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 min (4 range), 8-pin |
![]() |
200 to 230 VAC 50/60 Hz, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 min (4 range), 8-pin |
![]() |
24 VAC 50/60 Hz, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 min (4 range), 8-pin |
![]() |
100 to 110 VDC, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 min (4 range), 8-pin |
![]() |
12 VDC, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 min (4 range), 8-pin |
![]() |
125 VDC, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 min (4 range), 8-pin |
![]() |
24 VDC, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 min (4 range), 8-pin |
![]() |
48 VDC, Output Time-limit: DPDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 min (4 range), 8-pin |
![]() |
100 to 120 VAC 50/60 Hz, Output Time-limit: 4PDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 s (4 range), 14-pin |
![]() |
200 to 230 VAC 50/60 Hz, Output Time-limit: 4PDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 s (4 range), 14-pin |
![]() |
24 VAC 50/60 Hz, Output Time-limit: 4PDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 s (4 range), 14-pin |
![]() |
100 to 110 VDC, Output Time-limit: 4PDT, ON delay/Interval/Flicker OFF start/Flicker ON start, Time range: 0.1 to 1 s (4 range), 14-pin |