Solid State Contactors for Heaters
Compact, Slim-profile SSRs with Heat Sinks. Solid State Contactors for Three-phase Heaters Reduced Installation Work with DIN Track Mounting.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
G3PE-215B-2 DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 15 A, Screw terminal, Zero cross function Equipped, Number of elements 2, Screw mounting |
G3PE-215B-2H DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 15 A, Screw terminal, Zero cross function Equipped, Number of elements 2, With Externally Attached Heat Sinks, Screw mounting |
G3PE-215B-2N DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 15 A, Screw terminal, Zero cross function Equipped, Number of elements 2, DIN track mounting |
G3PE-215B-3 DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 15 A, Screw terminal, Zero cross function Equipped, Number of elements 3, Screw mounting |
G3PE-215B-3H DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 15 A, Screw terminal, Zero cross function Equipped, Number of elements 3, With Externally Attached Heat Sinks, Screw mounting |
G3PE-215B-3N DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 15 A, Screw terminal, Zero cross function Equipped, Number of elements 3, DIN track mounting |
G3PE-225B-2 DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 25 A, Screw terminal, Zero cross function Equipped, Number of elements 2, Screw mounting |
G3PE-225B-2H DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 25 A, Screw terminal, Zero cross function Equipped, Number of elements 2, With Externally Attached Heat Sinks, Screw mounting |
G3PE-225B-2N DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 25 A, Screw terminal, Zero cross function Equipped, Number of elements 2, DIN track mounting |
G3PE-225B-3 DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 25 A, Screw terminal, Zero cross function Equipped, Number of elements 3, Screw mounting |
G3PE-225B-3H DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 25 A, Screw terminal, Zero cross function Equipped, Number of elements 3, With Externally Attached Heat Sinks, Screw mounting |
G3PE-225B-3N DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 25 A, Screw terminal, Zero cross function Equipped, Number of elements 3, DIN track mounting |
G3PE-235B-2 DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 35 A, Screw terminal, Zero cross function Equipped, Number of elements 2, Screw mounting |
G3PE-235B-2H DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 35 A, Screw terminal, Zero cross function Equipped, Number of elements 2, With Externally Attached Heat Sinks, Screw mounting |
G3PE-235B-2N DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 35 A, Screw terminal, Zero cross function Equipped, Number of elements 2, DIN track mounting |
G3PE-235B-3 DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 35 A, Screw terminal, Zero cross function Equipped, Number of elements 3, Screw mounting |
G3PE-235B-3H DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 35 A, Screw terminal, Zero cross function Equipped, Number of elements 3, With Externally Attached Heat Sinks, Screw mounting |
G3PE-235B-3N DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 35 A, Screw terminal, Zero cross function Equipped, Number of elements 3, DIN track mounting |
G3PE-245B-2 DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 45 A, Screw terminal, Zero cross function Equipped, Number of elements 2, Screw mounting |
G3PE-245B-2H DC12-24 | Solid State Contactors for Heaters (Three-phase), Rated load voltage 100 to 240 VAC, 45 A, Screw terminal, Zero cross function Equipped, Number of elements 2, With Externally Attached Heat Sinks, Screw mounting |