Solid State Contactors for Heaters
Compact, Slim-profile SSRs with Heat Sinks. Solid State Contactors for Three-phase Heaters Reduced Installation Work with DIN Track Mounting.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 15 A, Zero cross function, Screw terminal, Screw mounting, DIN track mounting, Number of elements: 2 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 15 A, Zero cross function, Models with Externally Attached Heat Sinks, Screw terminal, Screw mounting, Number of elements: 2 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 15 A, Zero cross function, Screw terminal, DIN track mounting, Number of elements: 2 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 15 A, Zero cross function, Screw terminal, Screw mounting, Number of elements: 3 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 15 A, Zero cross function, Models with Externally Attached Heat Sinks, Screw terminal, Screw mounting, Number of elements: 3 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 15 A, Zero cross function, Screw terminal, DIN track mounting, Number of elements: 3 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 25 A, Zero cross function, Screw terminal, Screw mounting, Number of elements: 2 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 25 A, Zero cross function, Models with Externally Attached Heat Sinks, Screw terminal, Screw mounting, Number of elements: 2 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 25 A, Zero cross function, Screw terminal, DIN track mounting, Number of elements: 2 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 25 A, Zero cross function, Screw terminal, Screw mounting, Number of elements: 3 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 25 A, Zero cross function, Models with Externally Attached Heat Sinks, Screw terminal, Screw mounting, Number of elements: 3 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 25 A, Zero cross function, Screw terminal, DIN track mounting, Number of elements: 3 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 35 A, Zero cross function, Screw terminal, Screw mounting, Number of elements: 2 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 35 A, Zero cross function, Models with Externally Attached Heat Sinks, Screw terminal, Screw mounting, Number of elements: 2 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 35 A, Zero cross function, Screw terminal, DIN track mounting, Number of elements: 2 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 35 A, Zero cross function, Screw terminal, Screw mounting, Number of elements: 3 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 35 A, Zero cross function, Models with Externally Attached Heat Sinks, Screw terminal, Screw mounting, Number of elements: 3 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 35 A, Zero cross function, Screw terminal, DIN track mounting, Number of elements: 3 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 45 A, Zero cross function, Screw terminal, Screw mounting, Number of elements: 2 |
![]() |
Heater control, Input: 12 to 24 VDC, Output: 100 to 240 VAC, Load current: 45 A, Zero cross function, Models with Externally Attached Heat Sinks, Screw terminal, Screw mounting, Number of elements: 2 |