I/O Solid State Relays
SSR with Plug-in Terminals The Same Shape as the G2R-1-S Power Relays
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Input: 100 to 240 VAC, Output: 4 to 32 VDC, Load current: 0.1 to 100 mA, Plug-in terminal |
|
|
High-speed response speed, Input: 12 to 24 VDC, Output: 4 to 32 VDC, Load current: 0.1 to 100 mA, Plug-in terminal |
|
|
High-speed response speed, Input: 5 VDC, Output: 4 to 32 VDC, Load current: 0.1 to 100 mA, Plug-in terminal |
|
|
Low-speed response speed, Input: 12 to 24 VDC, Output: 4 to 32 VDC, Load current: 0.1 to 100 mA, Plug-in terminal |
|
|
Low-speed response speed, Input: 5 VDC, Output: 4 to 32 VDC, Load current: 0.1 to 100 mA, Plug-in terminal |