Page top

Item list of Z

General-purpose Basic Switch

General-purpose Basic Switch Z

Best-selling Basic Switch Boasting High Precision and Wide Variety

Displaying individual registered product index. Select and click for details.

Count

All Items 81 - 100 of 132

Model Number Description
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Slim spring plunger
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Slim spring plunger, Screw terminal
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short hinge lever
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short hinge lever, Screw terminal
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short hinge lever, Drip-proof type
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short hinge lever, Drip-proof type, Screw terminal
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short hinge roller lever, Drip-proof type
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short hinge roller lever, Drip-proof type (Molded Terminals), VSF, Directions of Lead wire: Descending, 1 m
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short hinge roller lever, Drip-proof type (Molded Terminals), VSF, Directions of Lead wire: Left, 1 m
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short hinge roller lever, Drip-proof type (Molded Terminals), VSF, Directions of Lead wire: Right, 1 m
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Unidirectional short hinge roller lever (low OF)
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Unidirectional short hinge roller lever (low OF), Drip-proof type
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Unidirectional short hinge roller lever (low OF), Drip-proof type, Screw terminal
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Unidirectional short hinge roller lever (low OF), Drip-proof type (including the terminals), Screw terminal, with terminal cover
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short hinge roller lever, Drip-proof type (including the terminals), Screw terminal, with terminal cover
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Hinge roller lever (large roller)
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Hinge roller lever, Drip-proof type
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Hinge roller lever, Drip-proof type, Screw terminal
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Hinge roller lever, Drip-proof type (including the terminals), Screw terminal, with terminal cover
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Hinge lever (medium OF), Screw terminal

All Items 81 - 100 of 132