General-purpose Basic Switch
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Hinge lever (high OF) |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Hinge lever (high OF), Screw terminal |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Low-force hinge lever |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Low-force hinge lever, Screw terminal |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Long hinge lever, Drip-proof type |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Long hinge lever, Drip-proof type, Screw terminal |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Long hinge lever, Drip-proof type (including the terminals), Screw terminal, with terminal cover |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short hinge cross roller lever |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short hinge cross roller lever, Screw terminal |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Hinge cross roller lever |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Hinge cross roller lever, Screw terminal |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Hinge lever (low OF), Drip-proof type, Screw terminal |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Hinge lever (low OF), Drip-proof type (including the terminals), Screw terminal, with terminal cover |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.25 mm (high-sensitivity), Pin plunger |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.25 mm (high-sensitivity), Pin plunger, Screw terminal |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.20 mm (extra-high-sensitivity), Pin plunger |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.20 mm (extra-high-sensitivity), Pin plunger, Screw terminal |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.25 mm (high-sensitivity), Short spring plunger |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.25 mm (high-sensitivity), Short spring plunger, Screw terminal |
![]() |
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.25 mm (high-sensitivity), Flexible rod (low OF), Drip-proof type |