Page top

Item list of Z

General-purpose Basic Switch

General-purpose Basic Switch Z

Best-selling Basic Switch Boasting High Precision and Wide Variety

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 40 of 132

Model Number Description
General-purpose Basic switch, Rated carry current 15 A, Contact gap 1.8 mm (high capacity), Short spring plunger
General-purpose Basic switch, Rated carry current 15 A, Contact gap 1.8 mm (high capacity), Short spring plunger, Screw terminal
General-purpose Basic switch, Rated carry current 15 A, Contact gap 1.8 mm (high capacity), Panel mount plunger (medium OP), Screw terminal
General-purpose Basic switch, Rated carry current 15 A, Contact gap 1.8 mm (high capacity), Panel mount cross roller plunger, Screw terminal
General-purpose Basic switch, Rated carry current 15 A, Contact gap 1.8 mm (high capacity), Panel mount roller plunger, Screw terminal
General-purpose Basic switch, Maintained-contact type, Rated carry current 15 A, Contact gap 1.8 mm (high capacity), Pin plunger
General-purpose Basic switch, Maintained-contact type, Rated carry current 15 A, Contact gap 1.8 mm (high capacity), Slim spring plunger
General-purpose Basic switch, Rated carry current 15 A, Contact gap 1.8 mm (high capacity), Short hinge roller lever
General-purpose Basic switch, Rated carry current 15 A, Contact gap 1.8 mm (high capacity), Short hinge roller lever, Screw terminal
General-purpose Basic switch, Maintained-contact type, Rated carry current 15 A, Contact gap 1.8 mm (high capacity), Hinge lever (low OF)
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Pin plunger, Drip-proof type
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Pin plunger, Drip-proof type, Screw terminal
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Pin plunger, Drip-proof type (Molded Terminals), VSF, Directions of Lead wire: Right, 1 m
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Pin plunger, Drip-proof type (including the terminals), Screw terminal, with terminal cover
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short spring plunger, Drip-proof type
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short spring plunger, Drip-proof type (Molded Terminals), VSF, Directions of Lead wire: Descending, 1 m
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short spring plunger, Drip-proof type (Molded Terminals), VSF, Directions of Lead wire: Right, 1 m
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Short spring plunger, Drip-proof type (including the terminals), Screw terminal, with terminal cover
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Spring plunger (high OP), Drip-proof type
General-purpose Basic switch, Rated carry current 15 A, Contact gap 0.5 mm (standard), Spring plunger (high OP), Drip-proof type, Screw terminal

All Items 21 - 40 of 132