Page top

Item list of E5CC, E5CC-B, E5CC-U

Digital Temperature Controller (48 x 48 mm)

Digital Temperature Controller (48 x 48 mm) E5CC, E5CC-B, E5CC-U

48 x 48 mm. Large White PV Display That's Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications. E5CC-B is our Value Design product which increase the value of your control panel.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 161 - 180 of 202

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
  8. 8
  9. 9
  10. 10
  11. 11
Model NumberDescription
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Control output: Relay output/Not equipped, Push-In Plus Terminal Block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, CT 1 point, Control output: Relay output/Not equipped, Push-In Plus Terminal Block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, CT 1 point, Control output: Relay output/Not equipped, RS-485, Push-In Plus Terminal Block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, Control output: Relay output/Not equipped, RS-485, Push-In Plus Terminal Block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, Control output: Relay output/Not equipped, Push-In Plus Terminal Block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Control output: Relay output/Not equipped, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, CT 1 point, Control output: Relay output/Not equipped, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, CT 1 point, Control output: Relay output/Not equipped, RS-485, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, CT 2 points, Control output: Relay output/Not equipped, RS-485, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, Control output: Relay output/Not equipped, RS-485, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 4 inputs, Control output: Relay output/Not equipped, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, Control output: Relay output/Not equipped, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Remote SP, Event inputs 2 inputs, Control output: Relay output/Not equipped, Screw terminal block, Black
24 VDC 24 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Control output: Relay output/Not equipped, Push-In Plus Terminal Block, Black
24 VDC 24 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, CT 1 point, Control output: Relay output/Not equipped, Push-In Plus Terminal Block, Black
24 VDC 24 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, CT 1 point, Control output: Relay output/Not equipped, RS-485, Push-In Plus Terminal Block, Black
24 VDC 24 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, Control output: Relay output/Not equipped, RS-485, Push-In Plus Terminal Block, Black
24 VDC 24 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, Control output: Relay output/Not equipped, Push-In Plus Terminal Block, Black
24 VDC 24 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Control output: Relay output/Not equipped, Screw terminal block, Black
24 VDC 24 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, CT 1 point, Control output: Relay output/Not equipped, Screw terminal block, Black

All Items 161 - 180 of 202

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
  8. 8
  9. 9
  10. 10
  11. 11