Digital Temperature Controller (48 x 48 mm)
48 x 48 mm. Large White PV Display That's Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications. E5CC-B is our Value Design product which increase the value of your control panel.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR)/Voltage output (for driving SSR), Auxiliary output: 3, 24 VAC/DC, Screw terminal blocks, Universal input, Event inputs: 2, Transfer output |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR)/Voltage output (for driving SSR), Auxiliary output: 3, 24 VAC/DC, Screw terminal blocks, Universal input, Event inputs: 2, Remote SP Input |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), 100 to 240 VAC, Screw terminal blocks, Universal input |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), 100 to 240 VAC, Plug-in model, Universal input |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), 24 VAC/DC, Screw terminal blocks, Universal input |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), 24 VAC/DC, Plug-in model, Universal input |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Auxiliary output: 1, 100 to 240 VAC, Plug-in model, Universal input |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Auxiliary output: 1, 24 VAC/DC, Plug-in model, Universal input |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Auxiliary output: 2, 100 to 240 VAC, Push-in plus terminal blocks, Universal input |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Auxiliary output: 2, 100 to 240 VAC, Push-in plus terminal blocks, Universal input, HB alarm and HS alarm: 1, Event inputs: 2 |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Auxiliary output: 2, 100 to 240 VAC, Push-in plus terminal blocks, Universal input, HB alarm and HS alarm: 1, RS-485 |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Auxiliary output: 2, 100 to 240 VAC, Push-in plus terminal blocks, Universal input, RS-485, Event inputs: 2 |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Auxiliary output: 2, 100 to 240 VAC, Push-in plus terminal blocks, Universal input, Event inputs: 2, Transfer output |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Auxiliary output: 2, 100 to 240 VAC, Screw terminal blocks, Universal input |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Auxiliary output: 2, 100 to 240 VAC, Screw terminal blocks, Universal input, HB alarm and HS alarm: 1, Event inputs: 2 |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Auxiliary output: 2, 100 to 240 VAC, Screw terminal blocks, Universal input, HB alarm and HS alarm: 1, RS-485 |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Auxiliary output: 2, 100 to 240 VAC, Screw terminal blocks, Universal input, HB alarm and HS alarm: 2, RS-485 |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Auxiliary output: 2, 100 to 240 VAC, Screw terminal blocks, Universal input, RS-485, Event inputs: 2 |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Auxiliary output: 2, 100 to 240 VAC, Screw terminal blocks, Universal input, Event inputs: 4 |
|
|
Digital Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Auxiliary output: 2, 100 to 240 VAC, Screw terminal blocks, Universal input, Event inputs: 2, Transfer output |