Page top

Item list of E5EC, E5EC-B

Digital Temperature Controller (48 x 96 mm)

Digital Temperature Controller (48 x 96 mm) E5EC, E5EC-B

48 x 96 mm. Large White PV Display That's Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications. E5EC-B is our Value Design product which increase the value of your control panel.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 121 - 140 of 234

  1. 2
  2. 3
  3. 4
  4. 5
  5. 6
  6. 7
  7. 8
  8. 9
  9. 10
  10. 11
  11. 12
Model NumberDescription
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, CT 2 points, Control output: Voltage output (for driving SSR)/Relay output, RS-485, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 4 inputs, CT 1 point, Control output: Voltage output (for driving SSR)/Relay output, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Remote SP, Event inputs 6 inputs, CT 1 point, Control output: Voltage output (for driving SSR)/Relay output, Transfer output, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Remote SP, Event inputs 4 inputs, CT 1 point, Control output: Voltage output (for driving SSR)/Relay output, Transfer output, RS-485, Screw terminal block, Black
24 VDC 24 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Control output: Voltage output (for driving SSR)/Relay output, Screw terminal block, Black
24 VDC 24 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, CT 1 point, Control output: Voltage output (for driving SSR)/Relay output, RS-485, Screw terminal block, Black
24 VDC 24 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, CT 2 points, Control output: Voltage output (for driving SSR)/Relay output, RS-485, Screw terminal block, Black
24 VDC 24 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 4 inputs, CT 1 point, Control output: Voltage output (for driving SSR)/Relay output, Screw terminal block, Black
24 VDC 24 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Remote SP, Event inputs 6 inputs, CT 1 point, Control output: Voltage output (for driving SSR)/Relay output, Transfer output, Screw terminal block, Black
24 VDC 24 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Remote SP, Event inputs 4 inputs, CT 1 point, Control output: Voltage output (for driving SSR)/Relay output, Transfer output, RS-485, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Control output: Voltage output (for driving SSR)/Not equipped, Push-In Plus Terminal Block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, CT 1 point, Control output: Voltage output (for driving SSR)/Not equipped, RS-485, Push-In Plus Terminal Block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 4 inputs, CT 1 point, Control output: Voltage output (for driving SSR)/Not equipped, Push-In Plus Terminal Block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Remote SP, Event inputs 6 inputs, CT 1 point, Control output: Voltage output (for driving SSR)/Not equipped, Transfer output, Push-In Plus Terminal Block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Control output: Voltage output (for driving SSR)/Not equipped, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, CT 1 point, Control output: Voltage output (for driving SSR)/Not equipped, RS-485, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 2 inputs, CT 2 points, Control output: Voltage output (for driving SSR)/Not equipped, RS-485, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Event inputs 4 inputs, CT 1 point, Control output: Voltage output (for driving SSR)/Not equipped, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Remote SP, Event inputs 6 inputs, CT 1 point, Control output: Voltage output (for driving SSR)/Not equipped, Transfer output, Screw terminal block, Black
100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input, Remote SP, Event inputs 4 inputs, CT 1 point, Control output: Voltage output (for driving SSR)/Not equipped, Transfer output, RS-485, Screw terminal block, Black

All Items 121 - 140 of 234

  1. 2
  2. 3
  3. 4
  4. 5
  5. 6
  6. 7
  7. 8
  8. 9
  9. 10
  10. 11
  11. 12